IESNA:LM-63-2002
[TEST]P946776
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9974
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1170.3 1465.3 1732 1938.4 2106.8 2202 2246.8 2262.8 2343.6 2516.6
2802.3 3163.3 3518.5 3802.2 4050.3 4276.9 4420 4456.6 4368.5 4145.6
3695.6 2917.7 2408.5 2017.2 1597.6 1123.9 738.8 517.9 404.2 349.1
316.6 266.2 225.5 78.3 38.1 6.2 0
1170.3 1475.6 1744.8 1954.9 2109.4 2213.9 2267.4 2282.3 2349.3 2505.3
2769.4 3123.1 3471.7 3765.1 4015.9 4242.4 4412.3 4473.6 4417.4 4228.5
3852.6 3133.9 2505.8 2104.2 1689.7 1225.3 805.7 543.7 417 361.4
319.7 270.3 227.6 96.8 40.7 7.7 0
1170.3 1462.7 1726.8 1938.9 2104.2 2224.2 2290.6 2318.9 2371.4 2511.5
2736.4 3050.5 3385.2 3680.2 3918.5 4109 4287.7 4374.7 4352.6 4201.7
3899.5 3405.8 2714.8 2232.9 1821.5 1371.6 915.9 608.6 450 373.8
330 287.3 246.1 187.9 95.8 11.3 0
1170.3 1462.7 1719.1 1930.7 2107.3 2242.7 2333.3 2380.7 2430.1 2538.2
2705.6 2949.1 3238.4 3515.9 3739.4 3922.7 4076.6 4201.2 4234.7 4185.2
4003.5 3666.3 3192.6 2631.9 2104.2 1635.2 1143.5 732.1 499.4 380
328 284.7 243 193.6 135.9 53 0
1170.3 1419.4 1668.1 1885.4 2071.8 2236.5 2367.8 2454.8 2510.4 2595.9
2734.9 2913.6 3144.7 3380 3591.6 3773.9 3922.1 4053.9 4147.7 4172.9
4122.9 3969.5 3671.9 3221.9 2696.3 2159.3 1608.9 1060.6 666.2 446.9
340.8 302.7 263.1 200.8 135.4 42.2 0
1170.3 1396.8 1621.3 1832.9 2028.5 2209.7 2374.5 2504.8 2593.3 2676.2
2780.2 2929.5 3102.5 3307.9 3514.9 3720.8 3895.9 4032.8 4136.3 4221.8
4288.2 4266.1 4172.9 3961.3 3595.7 3122.1 2513 1927.1 1295.9 800.1
519 354.7 256.9 155.5 78.3 20.6 0
1170.3 1353.5 1548.7 1747.9 1941.5 2131.5 2314.8 2478 2613.4 2722
2832.2 2952.7 3085 3249.7 3438.7 3652.9 3873.2 4085.9 4274.3 4440.1
4590.9 4756.7 4831.4 4877.7 4867.4 4657.4 4256.3 3617.4 2772 1877.7
1083.8 562.7 287.3 165.8 80.8 27.8 0
1170.3 1320.6 1477.1 1648 1825.2 1992.5 2172.2 2346.7 2514.5 2662.8
2811.1 2948.6 3073.2 3207.5 3348.6 3500 3675.5 3874.3 4091.5 4322.2
4574 4935.4 5227.3 5405.4 5608.3 5755 5774.1 5576.9 5064.1 4234.1
3085 1990.9 1014.8 413.9 147.8 28.8 0
1170.3 1261.4 1371.6 1499.3 1639.3 1787.6 1938.4 2087.7 2235.5 2387.4
2546.5 2693.7 2853.8 3021.2 3195.2 3369.7 3563.3 3780.6 4021 4293.4
4611.5 5094 5572.8 5900.7 6319.3 6812 7339.2 7690.9 7615.7 6907.8
5450.2 3533.4 1498.7 457.7 144.2 29.9 0
1170.3 1251.1 1360.8 1478.1 1610.5 1750.5 1893.6 2036.2 2177.3 2320.4
2461.5 2607.7 2762.2 2929.5 3102.5 3282.2 3481.9 3702.8 3949.9 4231.6
4549.2 5060 5542.4 5897.6 6345 6882 7457.6 7824.2 7754.7 7002
5417.8 3313.1 1269.6 350.6 113.3 25.7 0
1170.3 1212 1268.6 1344.8 1437 1537.4 1638.8 1745.4 1855.5 1966.7
2079 2194.8 2311.7 2435.3 2568.1 2708.6 2863.1 3038.1 3249.2 3490.2
3783.7 4250.1 4603.8 4952.9 5378.7 5890.9 6371.8 6580.3 6362.5 5532.1
4083.8 2273.1 655.4 137.5 45.8 10.3 0
1170.3 1183.1 1215.1 1260.9 1324.2 1392.7 1467.3 1544 1621.8 1704.7
1785.5 1863.3 1943.6 2023.4 2107.8 2196.9 2290.6 2404.4 2536.2 2707.1
2954.2 3261.1 3470.1 3703.8 3983.4 4288.2 4496.2 4423.6 4060.1 3378.5
2439.9 1248.5 407.2 121.5 41.7 9.8 0
1170.3 1157.4 1162 1183.1 1217.6 1253.2 1300 1346.3 1392.2 1440
1481.7 1519.3 1550.7 1579.6 1599.6 1612.5 1625.4 1634.1 1648.6 1682
1762.3 1809.7 1818.5 1836 1863.3 1888 1820.5 1606.9 1302.1 964.8
655.9 371.7 186.4 78.8 38.1 13.4 0
1170.3 1103.3 1063.7 1043.1 1041 1049.3 1063.2 1078.6 1089.4 1096.1
1095.6 1082.7 1062.7 1034.3 996.8 950.9 895.8 838.7 786.2 737.3
686.8 642 604.4 573.5 546.8 519.5 485.5 439.7 376.4 291.4
212.1 156 108.1 69.5 39.6 11.3 0
1170.3 1053.4 980.8 948.9 941.2 947.8 962.3 977.7 985.4 983.4
972.6 953.5 925.7 891.2 851.1 809.9 767.1 724.4 682.2 635.8
589 546.8 515.9 497.3 490.1 491.2 490.1 475.7 440.2 381
289.9 199.8 140 92.2 45.8 10.3 0
1170.3 1014.3 926.7 892.2 893.8 913.3 935 948.9 949.9 940.6
922.6 896.9 866.5 831.5 794.4 757.9 719.2 678.6 636.9 598.3
568.9 543.7 526.7 515.9 506.6 495.8 478.8 461.3 439.7 405.2
352.7 277 181.7 100.4 47.9 10.3 0
1170.3 976.7 886.6 863.4 877.8 904.6 925.7 936 931.9 915.9
891.2 861.9 827.9 794.4 758.9 724.4 700.7 672.4 636.9 608.6
589.5 564.3 524.6 493.2 472.6 452.6 432 411.4 392.8 375.8
355.8 323.3 264.6 202.9 118.9 28.8 0
1170.3 955.6 865.5 852.6 877.3 903.1 924.2 930.3 920.6 895.3
865 830.5 793.4 760.4 732.1 716.2 697.1 677.5 658.5 616.3
578.7 548.8 519 491.2 462.3 437.1 412.4 389.7 366.1 338.8
312 287.8 252.3 217.8 152.4 59.2 0
1170.3 937.5 852.1 850.5 877.8 902.5 921.1 923.1 908.2 880.9
846.4 808.3 774.3 742.9 721.8 703.8 680.6 649.2 621.4 588
562.2 533.4 505.1 479.3 457.7 435.6 411.9 387.7 359.4 328
293.5 263.1 224 169.4 112.2 46.9 0
1170.3 927.2 845.4 850 879.9 904.1 920.6 917.5 898.4 866
825.8 788.2 756.3 732.1 720.8 693.5 651.3 602.4 582.8 566.3
537 514.3 494.8 465.9 444.3 427.3 405.2 378.9 347.5 313
275.4 259 222.9 145.7 106.1 64.9 0
1170.3 925.2 841.3 850.5 880.4 905.1 920 915.9 892.8 856.2
815.5 778.5 747.1 732.1 714.6 680.1 618.3 577.7 567.4 547.3
521.5 493.7 467.5 447.4 435.1 424.2 404.2 379.4 349.6 315.1
278.5 287.8 229.6 153.4 116.9 43.2 0
1170.3 925.2 840.8 852.1 880.9 905.6 919.5 917.5 894.8 856.7
815.5 777.9 746.5 732.6 713.1 678.1 613.7 578.2 569.9 546.8
520 489.6 468 441.2 437.6 424.2 403.6 379.4 351.6 314.6
279.6 283.7 197.2 158.6 115.3 41.7 0
